Publish your products
ZPD1 POD Pro Floor Drain
ZPD1 POD Pro Floor Drain
ZPD1 POD Pro Floor Drain
ZPD1 POD Pro Floor Drain
    Zurn

    ZPD1 POD Pro Floor Drain

    ZPD1 ZURN POD PRO® Shallow Floor and Shower Drain with Clamping Frame and drop-in outlet is engineered to reduce installation time and provide job site flexibility. Zurn’s shallowest sanitary Floor Drain comes standard with low-profile, ½” [13mm] deep, Type 304, cast stainless steel body with 12” [350mm] long independent, Type 304, stainless steel drop-in bottom outlet, neoprene outlet gasket, combination nickel bronze or stainless steel membrane clamp and frame with integral seepage slots, and polished nickel bronze or stainless steel, heel-proof, round or square light-duty secured strainer with strainer label for protection during tiling or concrete pour. Drain body also includes three securing flanges designed to allow the drain to be quickly and easily mechanically fastened to any flooring surface.

    Features: 

    • Drain is designed for shallow subfloor installations where concrete may not be present and can be custom ordered to accommodate 1/4" to 3/4" finished tile thicknesses in 1/16" increments
    • Linear drain also comes standard with membrane clam and from with integral seepage slots, neoprene outlet gasket, and a heel-proof round or square light-duty secured strainer
    • Drain body also includes three securing flanges designed to allow the drain to be quickly and easily mechanically fastened to any flooring surface
    • ADA and Heel-Proof Compliance
    • Light Duty load rating for foot traffic applications
    • 1-year limited warranty

    ZPD1 | ZPD1-NB | ZPD1-SS | ZPD1-5B | ZPD1-6B | ZPD1-5S | ZPD1-6S | POD PRO

    Keywords: Floor drain, offsite pod, prefab construction, Pre-fab, drop-in outlet, Shower Drain, Sediment Bucket, Nickel Bronze Strainer, SHALLOW FLOOR DRAIN, polished nickel bronze, sanitary Floor Drain, membrane clamp, drop-in bottom outlet, sanitary Floor Drain, seepage slots, Diameter Funnel, Shallow Floor, ZPD1 floor drain, POD Pro floor drain, offsite pod construction, prefab construction, low profile drain, drop-in outlet technology, easy installation drain, jobsite flexibility, ZPTSP POD Pro Barrier Trap Seal, trap evaporation reduction, gas prevention, odor prevention, insect prevention, ZPT1 linear drain compatibility, drainage solutions, Zurn floor drain, commercial floor drain, residential floor drain, industrial floor drain, barrier trap technology


    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-zpd1
    • Product familyFloor Drains
    • Product groupShallow Pour - POD - Prefab Construction - Point Finish Drain
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number2
    • Height (inches)3.5
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainStainless steel
    • Material secondaryNickel
    • Designed inUnited States
    • Weight Net (Lbs)5.3
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States