Publish your products
2.0" Concealed Flat Brackets

2.0" Concealed Flat Brackets

Our collection of concealed flat metal brackets offers essential components for a wide range of applications. Whether you're working on shelving units, countertop installations, or woodworking projects, we have a flat bracket that will offer the dependable support and stability you need. With their streamlined design and durable construction, our flat brackets seamlessly blend into your projects, providing a strong foundation while allowing your creativity to shine. Explore the possibilities with our versatile selection of flat brackets, designed to elevate your projects with simplicity and strength.

Concealed Flat Brackets Features

  • CFLAT and ECFLAT Brackets available in 2.0" or 1.0" versions
  • Available with 9”, 12”, 15", 18”, 21" (2.0" only), and 24” (2.0” only) support arms
  • Available with upper extension (EC) and without upper extension (C)
  • Upper extension (above the support arm) provides additional strength
  • Load limit range of 1100 lbs. to 4900 lbs. per pair
  • Mounting hardware included
  • 3/8” -- 16 x 3 bolt assemblies for 2.0 Brackets
  • ¼” – 16 x 3” bolt assemblies for 1.0 Brackets
  • All welds on reverse for easy, clean install
  • All brackets available in black and white powder coat
  • All sizes packaged 2 pcs per box
  • Half Inch horizontal support arm can be completely concealed
Technical specification
  • Unique ref.2-concealed-flat-brackets
  • Product familyBrackets
  • Product groupConcealed Flats
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States