Publish your products
Chair Nike with slade base, and small seat, SH 44 cm
ABA Skol

Chair Nike with slade base, and small seat, SH 44 cm

Stackable chair designed to fit school environment. With powder coated gray steel frame, with seat and backrest in high pressure laminate. The slade base makes it easy to hang the chair on the table by simply turning it over. The hole in the backrest makes it easy to grip and move the chair. The shape of the backrest also makes it easy to hang up a school bag without having it slipping off the chair. The laminate is available in five different colors and the chair is available in five different seat heights. Seat height 44 cm, seat width 36 cm and seat depth 35 cm.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7854130
  • Product familyChairs
  • Product groupNike
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)820
  • Width (mm)410
  • Depth (mm)460
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)4.9
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit