Publish your products
Analog actuator_Busch-Jaeger
ABB

Analog actuator_Busch-Jaeger

The Analogue Actuator converts KNX telegrams in voltage (0…10V) signals. These analogue output signals are used to influence regulatory processes. For example, devices for heating, air conditioning or ventilation applications can be adjusted in their operation depending on the information, which are transmitted via the bus system. This Analogue Actuator is a 2-fold device with a housing for surface mounting. 

Specification
  • Color:Light grey
    Degree of Protection:IP54
    Mounting Type:Surface Mounted
    Number of LEDs:0
    Number of Outputs:2
    Output Voltage (Uout):0 ... 10 V DC
    Power Loss:0.3 W

Technical specification
  • Unique ref.Analog-actuator-Busch-Jaeger
  • Product familyHome e Building Automation Systems
  • Product groupAnalogue Actuator
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit