Publish your products
Free@homeTouch_Busch-Jaeger
ABB

Free@homeTouch_Busch-Jaeger

For the central control of up to 16 configurable ABB-free@home® functions. For the display of configurable system messages. A configurable primary function can be triggered with a multi-touch gesture. Capacitive touch screen with closed glass surface. With integrated room temperature controller and temperature sensor. In connection with temperature sensor 6226/T the integrated room temperature controller can be fitted with a remote sensor. Suitable as room temperature controller extension unit (up to 8). Requires additional power supply 24 VDC; e.g. 6358-101. Power consumption: 150 mA Display size: 10.9 cm (4.3'') Display resolution: 480 x 854 Mounting height: 8 mm

Technical specification
  • Unique ref.Free-at-home_Busch-Jaeger
  • Product familyControl panel
  • Product groupTouch panel
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)92
  • Width (mm)133
  • Depth (mm)53
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • Uniclass 2015 CodeEF_75_40
  • Uniclass 2015 DescriptionSecurity
  • CSI MasterFormat 2014 Code28 00 00
  • CSI MasterFormat 2014 TitleElectronic Safety and Security
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit