ReliaGear LV SG Switchgear
ReliaGear® LV SG low voltage switchgear incorporates the latest in switchgear technology, such as SACE® Emax 2 air circuit breakers, and offers a variety of ratings to meet your most demanding needs.
ReliaGear LV SG offers main bus ratings from 2000 A to 8000 A, using SACE Emax 2 ACBs with frame sizes ranging from 800 A to 6000 A. Available in four envelope sizes - E1.2, E2.2, E4.2, and E6.2 - ReliaGear LV SG complies with nominal equipment class standards up to 600 V.
The BIM file includes Main and Feeders up to 2000A
Region availability
| Asia | North America | Africa |
|---|---|---|
Afghanistan | Anguilla | Egypt |
Bahrain | Antigua and Barbuda | |
Iran | Aruba | |
Iraq | Barbados | |
Israel | Belize | |
Jordan | Bermuda | |
Kuwait | British Virgin Islands | |
Lebanon | Canada | |
Oman | Caribbean Netherlands | |
Palestine | Cayman Islands | |
Qatar | Collectivity of Saint Martin | |
Saudi Arabia | Costa Rica | |
Syria | Cuba | |
Türkiye | Curaçao | |
United Arab Emirates | Dominica | |
Yemen | Dominican Republic | |
El Salvador | ||
Greenland | ||
Grenada | ||
Guadeloupe | ||
Guatemala | ||
Haiti | ||
Honduras | ||
Jamaica | ||
Martinique | ||
Mexico | ||
Montserrat | ||
Nicaragua | ||
Panama | ||
Puerto Rico | ||
Saint Kitts and Nevis | ||
Saint Lucia | ||
Saint Pierre and Miquelon | ||
Saint Vincent and the Grenadines | ||
Saint-Barthélemy | ||
Sint Maarten | ||
The Bahamas | ||
Trinidad and Tobago | ||
Turks and Caicos Islands | ||
U.S. Virgin Islands | ||
United States |