Publish your products
Compact Distribution Boards U, UL, TU
ABB

Compact Distribution Boards U, UL, TU

  • for flush and hollow wall-mounting
  • versions with various distribution and media panels
  • four different door types
  • suitable for CombiLine N
  • Quick and easy fixing of the cables, due to standard cable strain relief at the top and bottom.
  • Generous wiring space on both sides and behind the DIN rails plus sophisticated wiring system
  • Flush and wall-mounting executions with DIN rail capacity from 36 to 192 modules
Specification
    • Protection classes: II double insulated and I earthed (in connection with earthing set, accessory)
    • Empty as well as Installed with distribution board panels (for DIN-rail application) or mounting plates for media solutions.
    • Equipped with N/PE Quick-terminals for panels with rail mounting devices
    • Distance between DIN rails in the distribution board panels: 125 mm and/or 150 mm
    • DIN EN 61439-1/-3
    • Protection class: II, double insulated
    • Degree of protection: IP31 (with standard door), IP30 (without door)
    • Mechanical impact strength: IK08
    • Rated current: up to 125 A

    Other Dimensions: 

    • Height: 677/827/977/1127 mm in the wall +17 mm on the wall
    • Width: 553/803/1053 mm in the wall + 51 mm on the wall
    • Depth: 120 mm in the wall + 27 mm on the wall
Technical specification
  • Unique ref.compact-distribution-boards-u-ul-tu
  • Date of publishing2022-09-02
  • Edition number1
  • Height (mm)527
  • Width (mm)303
  • Depth (mm)120
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectrical - Distribution
  • ETIM CodeEG000023
  • ETIM NameDistribution boards

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit