Publish your products
PowerWave 33
ABB

PowerWave 33

  • PowerWave 33 It's an online double conversion UPS, delivers continuous power availability to network-critical infrastructures of both data centers and process control environments. 
  • Offering maximum power protection, the PowerWave 33 has a small footprint and uses less energy than comparable products – thus delivering significant savings. 
  • The PowerWave 33 is available over a model range of 60kW to 500kW and can be configured to operate as a single, standalone UPS or as a multicabinet UPS system with up to ten UPS cabinets connected in parallel, achieving a total power capacity of up to 5MW.
Specification
    • High reliability 
    • Battery type Sealed, lead-acid, maintenance-free or NiCd
    • Online double conversion technology
    • Parallelable systems for increased redundancy 
    • Extendable backup time 
    • Ripple-free and temperature controlled battery chargers extend battery life time performance Low cost of ownership 
    • Up to 96% efficiency in double conversion across a wide load range 
    • Up to ≥99% efficiency in eco-mode 
    • Rated output power factor 1.0 
    • Near-unity input power factor at partial and full loads. Compact size 
    • Small footprint offers saving on expensive floor space 
    • Cooling air exhaust through the top of the cabinet – no rear cabinet clearance is required (only 60–120kW and 400 to 500kW units) Efficient service concept 
    • Front access for serviceability and maintenance 
    • User-friendly LCD 
    • Remote monitoring and connectivity options
    • Storage temperature −25 °C to +70 °C
      Operating temperature 0 °C to +40 °C
      Altitude configuration 1000 m without derating

    Multi Dimentions(w x h x d): 

    615 × 1975 × 480 mm

    850 × 1820 × 750 mm

    1100 × 1920 × 750 mm

    1650 × 1994 × 850 mm

Technical specification
  • Unique ref.powerwave-33
  • Date of publishing2022-09-02
  • Edition number1
  • Height (mm)1975
  • Width (mm)615
  • Depth (mm)480
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit