Publish your products
Surface-mounting box Presence tech_Busch-Jaeger
ABB

Surface-mounting box Presence tech_Busch-Jaeger

For Busch-Watchdog Presence tech. For the installation of a flush-mounted insert in combination with the Busch-Watchdog Presence tech 6813(/11)-xx-(101) or the Busch-Watchdog Presence tech KNX 6131/10-xxx or Busch-Watchdog Presence tech DualLINE KNX 6131/11-xxx.
Technical specification
  • Unique ref.Surface-mounting-box-Presence-tech_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)106
  • Width (mm)106
  • Depth (mm)26
Related
  • Material mainPlastic
  • Weight Net (Kg)0.8
Classification
  • BIMobject CategoryElectronics - Other

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit