Publish your products
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle
Davis Door Handle

    Davis Door Handle

    The Davis Door Handle is something that speaks ultra-modern design. Featuring a stylish round rose with concealed fittings and a strike plate that matches the handle, it’s ready to be applied to your new door for a seamless aesthetic statement. 

    Designed for internal passage use only and available in a range of colours, the Davis door hardware allows you to select door handles that are consistent with the finishes you already have in your home. 

    Please note:
    – Please do not cut door out until you receive stock.
    – Davis door handles cannot be installed onto existing doors due to the back plate being smaller in diameter than standard door handles. Please refer to the specification sheet to ensure this handle is suitable for your door.
    – Davis Door Handle Striker Plate suits 11mm maximum architrave – if the architrave exceeds the maximum you may require an extended striker plate. Extended striker plates are unavailable at ABI.

    Features:

    – Stainless Steel Construction
    – Stylish Modern Design
    – Matching Strike Plate
    – Passage set only

    Dimensions:

    – Length: 135.5mm +/- 1.5mm
    – Projection: 68mm +/- 1.5mm
    – Cover Plate Diameter: 53mm

    Technical specification
    • Unique ref.davis-door-handle
    • Product familyHardware
    • Product groupDavis
    • TypeObject (single object)
    • Date of publishing2024-03-11
    • Edition number1
    • Height (mm)68
    • Width (mm)135.5
    • Depth (mm)53
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.71
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit