Publish your products
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer
Elysian - Minimal Mixer

    Elysian - Minimal Mixer

    5.0 out of 5 stars5.0(6 reviews)

    The Elysian Minimal Mixer combines refined aesthetics with cutting-edge ceramic cartridge technology. Its smooth, sophisticated design incorporates precise temperature and pressure control, elevating the everyday functionality of your bathroom. 

    Using our Infiniti Technology, the minimal mixer has been specifically manufactured to allow you to change your handle style after installation without compromising your existing waterproofing or tiling.

    Features:

    – Precise Temperature Control
    – Precise Pressure Control
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.

    Dimensions:

    – Handle Length: 110mm
    – Backplate Diameter: 62mm
    – Projection: 58mm

    Technical specification
    • Unique ref.elysian-minimal-mixer
    • Product familyMinimal Mixers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-07
    • Edition number1
    • Height (mm)118.5
    • Width (mm)62
    • Depth (mm)58
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit