Publish your products
63" x 32" Freedom ADA Roll-in Shower, Multi-Piece - Title 24 - CENTER Drain - APC6332BF4PC
63" x 32" Freedom ADA Roll-in Shower, Multi-Piece - Title 24 - CENTER Drain - APC6332BF4PC
63" x 32" Freedom ADA Roll-in Shower, Multi-Piece - Title 24 - CENTER Drain - APC6332BF4PC
63" x 32" Freedom ADA Roll-in Shower, Multi-Piece - Title 24 - CENTER Drain - APC6332BF4PC

    63" x 32" Freedom ADA Roll-in Shower, Multi-Piece - Title 24 - CENTER Drain - APC6332BF4PC

    Four-piece ADA and Title 24 roll-in shower stall for remodels. Inside dimensions 60″ x 30″ for ADA compliance, ¾" beveled threshold, Title 24 slope, center drain, pre-leveled self-supporting base, fully reinforced walls, smooth wall finish. 30-year warranty, made in the USA. Order with a folding shower seat, grab bars, and accessories to meet ADAAG guidelines.

    Specification
      • Outside Dimensions: 63”w x 32½"d x 79¾”h
      • ADA-compliant Inside Dimensions: 60”x 30”
      • 4-piece for remodeling
      • ¾” barrier-free, beveled threshold
      • Title 24 slope compliance
    Technical specification
    • Unique ref.63-x-32-freedom-ada-roll-in-shower-center-drain-title-24-apc6332bf4pc
    • Product familyADA Showers
    • Product groupADA Roll In Showers
    • TypeObject (single object)
    • Date of publishing2026-03-27
    • Edition number1
    • Height (inches)79.75
    • Width (inches)63
    • Depth (inches)32.5
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States