Publish your products
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels
Silk Metal™ Micro-Perforated Aluminum Acoustic Panels

    Silk Metal™ Micro-Perforated Aluminum Acoustic Panels

    Silk Metal™ Micro-Perforated Acoustic Panels
    Architectural Ceilings & Walls with High-Performance Sound Absorption

    Silk Metal™ is a premium line of micro-perforated aluminum ceiling and wall panels designed to deliver both elegant aesthetics and exceptional acoustical performance. Featuring a smooth, fabric-like finish and a high NRC rating of 0.80 (no acoustical liner required), these panels are engineered to reduce echo, control sound reflections, and manage electromagnetic and heat interference.

    Unlike traditional perforated metal panels, Silk Metal™ uses a patented angled micro-perforation process, optimizing sound absorption and allowing for enhanced AEMIC (Acoustical & Electromagnetic Interference Control) capabilities.

    Key Features

    • NRC 0.80 (ASTM C423) without added liner
    • Smooth, silk-like surface finish
    • Reversible panels for installation flexibility
    • Available in tegular or flat lay-in tiles
    • Quick integration into standard 15/16" grid systems
    • Customizable finishes: White, Black, Clear Anodized, or Mill Finish
    • Indoor or outdoor use, wind certified to scale 14
    • Suitable for lay-in ceilings, snap-in walls, hook-on systems, and baffles
    • Sizes up to 24" x 76" available

    Applications
    Ideal for acoustically and visually sensitive spaces:
    Restaurants · Offices · Conference Rooms · Theaters · Studios · Airports · Hospitals · Classrooms · Hotels · Retail Spaces · Lobbies · Nightclubs · Pools · Museums · Transit Hubs

    Specifications

    • Material: Micro-perforated aluminum
    • Panel Sizes:

    Tegular Tiles: 23-3/4" x 23-3/4" (1/2" or 5/8" thickness)

    Flat Panels: Up to 50" x 118"

    Hanging Baffles: 4" x 20" x 48"

    • Edge Details: Flat, Tegular
    • Finish Options: White, Black, Clear Anodized, Mill Finish (ready for powder coating)

    System Configurations

    • Lay-In Ceilings
    • Concealed Snap-In Ceilings
    • Hook-On Systems
    • Hanging Baffles
    • Wall Panels
    Specification
    • The Silk Metal™ Micro‑Perforated Acoustic Panels bring a new level of refinement to architectural acoustics, merging the precision of engineered perforated metal panels with the warmth and softness of a fabric‑like finish. Designed for ceilings and walls, these panels deliver high‑end architectural acoustics without relying on traditional liners, functioning as true micro‑perforated metal sound absorbers with an impressive NRC of 0.80. Their patented angled perforation pattern transforms lightweight aluminum into highly effective sound‑absorbing metal, offering both acoustic control and advanced AEMIC performance for electromagnetic and heat interference management.

      From the moment they’re installed, Silk Metal™ panels elevate a space visually and acoustically. As decorative acoustic metal elements, they introduce a clean, modern aesthetic while functioning as premium interior acoustics solutions for environments where clarity and comfort matter. Their reversible construction and compatibility with standard grid systems make them adaptable as acoustic metal tiles, architectural metal ceiling and wall panels, or even hanging baffles in open‑volume spaces.

      Unlike conventional systems, these micro‑perforated metal panels are entirely non‑fibrous acoustical panels, offering a hygienic, easy‑to‑clean surface ideal for sensitive environments. This makes them especially valuable as metal acoustic panels for healthcare facilities, airports, museums, and other high‑traffic spaces where durability and cleanliness are essential. Their durable and impact‑resistant metal finish withstands daily wear, while the aluminum construction ensures moisture‑resistant and cleanable panels suitable for indoor or outdoor use—even in pool areas or humid climates.

      Architects appreciate their versatility. Silk Metal™ can be specified as premium acoustic metal tiles, decorative metal acoustic panels, or metal acoustical treatment panels integrated into modular metal panel systems. Whether installed as lay‑in ceilings, concealed snap‑in systems, hook‑on walls, or suspended baffles, they provide broadband absorption for speech clarity and consistent performance across a wide frequency range. Their high NRC performance with micro‑perforations ensures that even large, reflective spaces—conference rooms, theaters, lobbies, nightclubs, classrooms, and transit hubs—benefit from controlled reverberation and improved intelligibility.

      With options for White, Black, Clear Anodized, or Mill Finish, Silk Metal™ panels adapt easily to any design palette, functioning as both architectural‑grade acoustic metal tiles and visually striking design elements. Their Class A fire rating further reinforces their role as Class A fire‑rated metal acoustic panels suitable for demanding commercial and institutional environments.

      Silk Metal™ Micro‑Perforated Acoustic Panels offer a rare combination of beauty, resilience, and acoustic precision—an elevated solution for designers seeking high‑performance perforated metal absorbers that enhance both the sound and the style of modern architectural spaces.

    Technical specification
    • Unique ref.acoustical-surfaces-silk-metal
    • Product familyWalls
    • Product groupCeiling and Wall Panels
    • TypeBuilding Material
    • Date of publishing2013-08-23
    • Edition number1
    • Height (inches)24
    • Width (inches)24
    • Depth (inches)0.62
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • UNSPSC nameAcoustical insulation
    • UNSPSC code30141601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States