Publish your products
Studio Series Interior Acoustical Soundproof Windows
Studio Series Interior Acoustical Soundproof Windows
Studio Series Interior Acoustical Soundproof Windows
Studio Series Interior Acoustical Soundproof Windows
Studio Series Interior Acoustical Soundproof Windows

    Studio Series Interior Acoustical Soundproof Windows

    INTERIOR ACOUSTICAL SOUNDPROOF WINDOWS

    The Markets First Affordable High-Performance Acoustical Window
    We have changed the sound rated window game. Our industry leading sound rated windows provide multiple levels of performance at a fraction of the cost of other options. Our versatile, custom made windows have been used in a variety of environments and applicators for years and continue to perform. Common applications include home, school and professional studios, gun ranges, interrogation and observation rooms, podcast and production rooms, class rooms, court rooms and many other applications where soundproofing is needed. Studio windows are made in four different performance levels, maxing out at STC 58! Custom made and with various glazing and frame options, our interior soundproof windows offer outstanding performance and look great.

    Typical Applications:

    • Home, school and professional recording studios
    • Gun ranges
    • Interrogation and observation rooms
    • Podcast and production rooms
    • Class rooms
    • Court rooms
    • Sensitive corporate offices
    • Manufacturing facilities
    • Test chambers
    • University and medical lab windows
    • School band/practice and gymnasium windows
    • Law enforcement and government applications

    Features:

    • A truly affordable high performance noise control window
    • Custom made to any rough opening size
    • STC ratings up to 58
    • Clear or dark bronze anodized aluminum frames (standard finishes) - filled with sound deadening inserts. Also available in other specialty finishes
    • Quick turnaround
    • Easy Installation. No need for a glazing contractor or special tools required. Shop drawings and installation instructions included
    • Custom glass available (safety glass, mirror pane, tinted and etc.) Note: using custom glass may change the STC value

    Studio Series acoustical windows are only available from Acoustical Surfaces, Inc.

    Specification
    • The Interior Acoustical Soundproof Windows redefine what’s possible in architectural noise control, offering the market’s first truly affordable, high‑performance soundproof windows without compromising aesthetics or durability. Built for environments where clarity, privacy, and isolation matter, these units function as acoustic studio windows, sound-rated interior windows, and professional‑grade acoustic windows that deliver STC ratings up to 58—performance levels typically reserved for far more expensive systems.

      Each unit is a custom‑made STC‑rated window, engineered to fit any rough opening and tailored with multiple glazing and frame options. Whether specified as a soundproof glass window for a home studio, a recording booth window for a professional facility, or acoustic windows for podcast rooms, these assemblies provide exceptional isolation while maintaining a clean, modern appearance. Their anodized aluminum frames—available in clear or dark bronze—are filled with sound‑deadening inserts, creating a robust high‑STC window system that performs reliably in demanding environments.

      These windows have become a trusted solution across a wide range of applications. In creative spaces, they serve as soundproof studio windows, studio isolation windows, and acoustic windows for broadcast and media facilities, ensuring accurate monitoring and communication. In institutional and government settings, they function as interrogation room windows, observation room windows, classroom sound windows, and government sound‑rated windows, supporting privacy and speech intelligibility. They are equally effective as noise control windows for home studios, school band rooms, gymnasiums, courtrooms, and medical labs—anywhere that airborne noise must be controlled with precision.

      Architecturally, these units blend seamlessly into modern interiors. As decorative yet functional soundproof windows, they complement both contemporary and traditional design palettes, offering the refined look expected in modern design for high‑end interiors. Their versatility extends to custom acoustic glass windows, including safety glass, tinted glass, mirror panes, and other specialty options.

      Engineered for ease of installation, these STC‑rated acoustic windows require no glazing contractor or specialized tools. Shop drawings and instructions are included, allowing fast integration into new construction or retrofit projects. Their durability and performance also support fire‑rated and STC‑certified window assemblies, making them suitable for secure facilities, government buildings, and controlled acoustic environments.

      From soundproof windows for recording studios to architectural sound control windows for corporate offices and production rooms, these interior acoustical windows deliver a rare combination of affordability, customization, and high‑end acoustic performance. They are a dependable solution for anyone seeking high‑performance sound‑rated windows that look as good as they perform.

    Technical specification
    • Unique ref.nst14695
    • Product familyWindows
    • Product groupSound Control Windows
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95_41
    • Uniclass 2015 DescriptionInternal window systems
    • CSI MasterFormat 2014 Code08 56 73
    • CSI MasterFormat 2014 TitleSound Control Windows
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States