Publish your products
Acristalia Pergola Roof
Acristalia Pergola Roof
Acristalia Pergola Roof
Acristalia Pergola Roof
Acristalia Pergola Roof
Acristalia Pergola Roof
Acristalia Pergola Roof
    Acristalia

    Acristalia Pergola Roof

    4.9 out of 5 stars4.9(19 reviews)

    Ths bioclimatic pergola with a minimalist design was created to enjoy outdoor living, combining two advantages: protection and well-being. In this simple way, we offer you a fully customizable space. 

    The functional system of adjustable slats allow you to enjoy outdoor living all year round by regulating the desired microcli mate in a natural way.

    The flow of water in case of rain or cleaning is expelled by means of beams and pillars. The motor and wiring are fully integrated into the structure, remaining hidden and protected.

    You can enjoy even more your outdoorspace by combining the bioclimatic pergola with our glazing systems and awnings for perimetral closure.

    We supply a pre-assembled and machined system for quick and easy installation without building work. All fasteners are concealed to take care of the aesthetics.

    The RAL colour chart allows you to customize the pergola. Yo can match colours by choosing one colour for the structure and slats caps and another colour for slats or design your entire pergola in the same colour.

    There are a variety of accessories and complements available (lighting, heating, sound system and automatic sensores) which may be controlled through WiFi or Bluetooth.

    Specification
    • Operation of the pergola

      a. Sun protection. Adjustable motorized slats provide total protection against the solar radiation at any time of day.

      b. Ventilation. It permits rotate the slats to create an air flow favored by the convection effct, down- up, that naturally regulates the temperature.

      c. Rain protection. When the slats are closed the rainwater is channelled through the integrated drainage system in beams and pillars.

      Technical characteristics

      These are the most outstanding features of the system which make its functionality and aesthetics adapted
      to the needs of our customers. Below we detail all components that make up this compact and solid structure.

      a. Invisible union of beams and pillars. Made almost in one piece. The intersections between beams and pillars of the bioclimatic pergola are almost
      invisible,
      helping thus to maintain the visual cleanliness of profiles and creating a sense of the structural continuity.

      b. Pillars height adjustment system. The pillars are equipped with a control system that adjusts the slight slope of the pergola to avoid water and
      humidity stagnation on the top of the structure.

      c. Integrated water channelling system. A special design of the slats allows to channel rain water and humidity towards the side gutters that require a
      minimum slope to drain.

      d. Motor and wiring: hidden, protected and accessible. Our bioclimatic pergola has only automatic operating system with IP 65 protection. A motorization is discreetly hidden between slats and gutters, favouring aesthetics of the pergola.

      Installation options

      Maximum dimensions and possible configurations. Our pergola has multiple mounting combinations adapted to the different areas. Free-standing, wall-mounted, duplex systems able to create comfortable and functional spaces.

      Maximum width 4200 mm
      Maximum length 6200 mm
      Maximum height 3500 mm

      Following the standards

      Acristalia manufactures all its products under strict quality controls that are regularized and specified under the quality management system according to the standard UNE-EN ISO 9001:2015 and guarantees that all the materials used in the manufacture of its products are of first quality complying with the following regulations: Aluminium with CE marking according to the new European Construction Products Regulation (EU) 305/2011 and the harmonized standard UNE-EN 15088:2006: Aluminium products and aluminium alloys for structural applications. In addition, it complies with quality standards for surface treatment of profiles (Qualicoat, Qualand and Qualideco). Warranty on aluminium profiles material, in terms of purity and possible corrosion caused by impurities and encrustations during the manufacture, according to EN 15088:2016, EN 755-9:2016. Warranty on aluminium deformations, own ones or derived from lack or shortage of tempering of the profiles. Warranty on finishes, lacquers and anodized as stipulated by the European quality labels Qualicoat, Qualanod, Qualideco, approved by the Ministry of Development of the Spanish Government for surface treatments with powder. These treatments ensure a uniform ageing of the colours with no patches and unusual discolorations.

      Installation with Acristalia glazing system

      Combine it with Standard and Basic Pro series. Explore the possibilities of improving the bioclimatic pergola with our glass curtains of Standard and Basic Pro series, adaptable and perfect for taking advantage of the open spaces in living and business areas and expand its versatility.

      OR

      Combine it with Tandem series. The sliding panoramic glass curtain of Tandem series offers a glass enclosure formula that combines design and comfort in an integral solution. In this case, glass panels move horizontally on stainless steel rails.

      OR

      Combine it with Basic Pro and Railing series. The balustrade of Railing series is fully compatible with our glass curtain of Basic Pro series offering all-in-one solution, functional, safe and easy to install. This system allows you to maintain completely the panoramic views.

      Installation of vertical ZIP awnings

      ZIP awnings are equipped with ZIP guidance system which provides greater wind resistance. In addition, a rolled fabric remains protected by a semi-box.

    Technical specification
    • Unique ref.pergola-roof
    • Product familyPergola
    • Product groupPergola
    • TypeObject (single object)
    • Date of publishing2022-11-17
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit