Publish your products
Acrylicon Lacquer System - Resin Flooring
Acrylicon Lacquer System - Resin Flooring
    AcryliCon
    Archived

    Acrylicon Lacquer System - Resin Flooring

    The Acrylicon Resin Flooring Lacquer System is a fully reactive, low viscosity resin based system that cures rapidly to produce a hard and abrasion resistant surface with good resistance to a variety of chemicals.

    Designed to be used as a sealer on concrete and masonry floors to prevent dusting, abrasion and scratching. It can further protect the substrate against ingress of oil, dirt and grease.

    The Lacquer resin flooring has a 1-2 hour cure time - rapid installation and minimum downtime and is reactive and rapid cure over a wide range of temperatures.

    Epoxy Flooring

    Resin Flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Resin Flooring Lacquer System - Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: <0.5mm

      Colour: Transparent, but can be delivered pigmented in various RAL colours, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany)

    Technical specification
    • Unique ref.acrylicon-lacquer-system
    • Product familyFloor system
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)0.5
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit