Publish your products
Acrylicon Multi-Grip System - Resin Flooring
Acrylicon Multi-Grip System - Resin Flooring
    AcryliCon
    Archived

    Acrylicon Multi-Grip System - Resin Flooring

    The Acrylicon Multi-Grip resin flooring system is an industrial mono-colour system which can be elasticised for areas with high thermal and mechanical stresses and outdoor applications. The thickness of the system is 2-4mm. The resin flooring system is suitable for car parks, walkways and ramps due to the integral slip resistance. Fibreglass arming can be installed within the system for added protection against movement cracking.

    Designed for use in outdoor and indoor areas where the temperature can vary. The elasticity and low temperature flexibility improves the performance in outdoor applications such as exterior parking decks, exterior walk ways (airports and vestibule walk off areas where salt is often used), safety marking zones and mezzanine metal gantries.

    Epoxy Flooring

    Resin Flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Multi-Grip System resin flooring - Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: 2-4mm

      Colour: A wide range of options are available, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany)

      Compressive Strength EN196-1 (DIN1164), ASTM C349 58 N/mm2 / 8,413 psi

      Flexural Strength EN 196-1 (DIN1164) / ASTM C348 14 N/mm2 / 2,030 psi

      Water Permeability DIN / EN 1062-3:2008 <0.001 kg/(m2.h0.5)

      resin flooring 

    Technical specification
    • Unique ref.acrylicon-multi-grip-system
    • Product familyFloor system
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)3
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit