Publish your products
Package Lifts (VRC)

Package Lifts (VRC)

Package lifts are a rugged four (4) post construction that is fully assembled at the factory and can be shipped as 1 piece tilt up installation or as two (2) or three (3) piece stackable sections for quick and easy installation. The doors are typically set to open 30” above grade at each level, but can be set to open at grade level at upper landings and 3” above grade at the lower level. Mezzanine VRC lifts are well suited for automated operations.
Specification
  • SPECIAL FEATURES & BENEFITS

    • All of the controllers are assembled in our UL listed panel shop
    • Package lift units conform to all applicable ANSI and ASME codes
    • Motors are equipped with integral brake locks
    • Units are equipped with double chains
    • Package lift units have flattened expanded enclosures attached at the factory
    • Platforms have dual surface guides in all four (4) corners
    • Call-send-stop buttons mounted at each level
    • VRC lift platforms are equipped with load retention bars on all four (4) sides
    • Power drive units mounted in the top of each unit, other configurations are available
Technical specification
  • Unique ref.Package-Lifts-VRC
  • Product familyMaterial Handling Equipment
  • Product groupVertical Reciprocating Conveyors, Package Handling
  • TypeDocumentation (info)
  • Date of publishing2020-12-30
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Lift systems
  • Uniclass 2015 CodeSs_80_50
  • Uniclass 2015 DescriptionLift systems
  • CSI MasterFormat 2014 Code14 40 00
  • CSI MasterFormat 2014 TitleLifts
  • OmniClass Number23-23 13 11
  • OmniClass TitleLifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit