Publish your products
Exhaust unit Serie 80
Exhaust unit Serie 80
Exhaust unit Serie 80
Exhaust unit Serie 80
Exhaust unit Serie 80
    Archived

    Exhaust unit Serie 80

    Exhaust unit for mechanical exhaust ventilation. See the description in German language to get additionnal information.
    Technical specification
    • Unique ref.SERIE_80
    • Product familyBedarfsgeführte Abluftelemente
    • Product groupSERIE_80
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number1
    • Height (mm)169
    • Width (mm)174
    • Depth (mm)46
    Related
    • Material mainPolystyrene (EPS)
    • Material secondaryABS
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameAir exhausters
    • UNSPSC code40101502
    • Uniclass 2015 CodePr_65_70_46_01
    • Uniclass 2015 DescriptionAir terminals
    • CSI MasterFormat 2014 Code23 36 00
    • CSI MasterFormat 2014 TitleAir Terminal Units
    • OmniClass Number23-33 41 17
    • OmniClass TitleTerminal Air Units
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit