We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Canopy for inlet A-EHT

Unique ref.: A-EHT
Brand: AERECO Nordic Countries
Product family: Canopy and channel for inlet
Product group: A-EHT
Width (mm): 150
Height (mm): 150
Depth (mm): 37
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Standard wall canopy


Material main: PVC
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 0.243

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 37 mm
Height 150 mm
Width 150 mm

All BIM objects are real products from real manufacturers confirmed and approved