This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Masterlite Pro

Unique ref.: MasterlitePro
Brand: Aggregate Industries
Product family: Building Products
Product group: Materlite Pro
Date of publishing: 2018-11-07
Edition number: 1
Type: Building Material
Download (7)

A lightweight concrete building block designed for thermal efficiency and manual handling considerations.


  • Available in solid format with a standard strength of 3.6N/mm2 and 7.3N/mm2
  • 10.4N/mm2 blocks are available subject to order 
  • Masterlite Pro blocks are available in standard and paintgrade finishes for various applications and total flexibility 
  • For use internally and externally, both above and below DPC (7.3 & 10.4 N/mm2 only)


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Masonry
Uniclass 2015 Code: Pr_20_93_52_01
Uniclass 2015 Description: Aggregate concrete blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-13 21 11 11
OmniClass Title: Concrete Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Residential ; Commercial
Available Colours Natural
Colour Natural
Linear Dimensions 440 mm
Material Concrete
Recommended Use Internal ; External
Texture Standard
Thickness 100 mm — 140 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By bim@aggregate.com
Description Precast concrete block
Length 440 mm
Name Masterlite Pro
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_20_93_52_01
Colour Natural
Created By bim@aggregate.com
Description Precast concrete block
Finish Standard
Manufacturer Aggregate Industries
Material Concrete
Name Masterlite Pro
Nominal Height 215 mm
Nominal Length 440 mm
Nominal Width 100 mm — 140 mm

BIMobject®