Publish your products
EasiCool Evo² EU25-DX Precision Air Conditioner
EasiCool Evo² EU25-DX Precision Air Conditioner
EasiCool Evo² EU25-DX Precision Air Conditioner
    Airedale
    Archived

    EasiCool Evo² EU25-DX Precision Air Conditioner

    EasiCool Evo² 31-98kW Precision Air Conditioner EasiCool Evo² is a compact and flexible precision unit that has been specifically designed to build on the global success of the EasiCool product family. - Precise control within the smallest possible footprint - Up to 57% more cooling power than previous models - An excellent value, modular package with simple installation The EasiCool Evo2 offers improved efficiency, performance and IoT functionality. With up to 57% more cooling power than previous models, yet still economic with its physical footprint, EasiCool Evo2 offers more cooling kw per m2, making it significantly more efficient and more attractive to small and medium sized data centres and computer rooms where space is at a premium and precision cooling is critical.
    Specification
    • Features, options and benefits Upflow and Downflow configurations 4 case sizes Dual-cool functionality, alongside the standard Chilled Water (CW) or Direct Expansion (DX) cooling options An expanded operating envelope: Return air temperatures ranging from 18oC to 40oC and ambient temperatures of -20°C to +52°C Improved filtration options (standard filters ISO-C-75 or upgrade option is ISO -1-60) The latest IoT advancements to deliver faster start-up, improved diagnostic capabilities and better unit-to-unit networking. 57% More Cooling Power than previous models 70% more energy saving with EC fans optional on every unit Cooling capacity of 31-98kW and an Energy Efficiency Ratio (EER) that is up to 25% higher than the previous ranges Variable heater bank options Hydrophilic epoxy coated RTPF indoor coil delivers longer life and high performance heat exchange Large CW units utilise full width 6 row slab coil to maximise cooling performance 400V / 50Hz or 380V / 60Hz power supplies Additional Options: Low Ambient Kit allows reduced ambients, down to -40°C Floorstand and / or plenum Condensate pump RAOL 7035 (Light Grey) finish pGDX display Larger EC fans with improved ESP Single or dual cooling circuits
    Technical specification
    • Unique ref.Evo2-EU25-DX
    • Product familyHVAC
    • Product groupAir Conditioning
    • TypeObject (single object)
    • Date of publishing2022-09-20
    • Edition number1
    • Height (mm)1940
    • Width (mm)2550
    • Depth (mm)750
    Related
    • Material mainGalvanized steel
    • Material secondaryAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)673
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationChiller
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit