Publish your products
AirQ Indoor Air Quality Sensor (IAQ)
Airzone

AirQ Indoor Air Quality Sensor (IAQ)

AirQ Indoor Air Quality Sensor

Interface for controlling and monitoring air quality in a zone in an Airzone system. Finished in steel and glass.

Functionalities:

  • Air quality status indicator: Good (green), Medium (yellow), and Low (red).
  • Readings of relative humidity, CO2, PM 2.5 and 10, and TVOC in the zone.
  • Management of controlled mechanical ventilation through 0-10V signal or remote on/off.
  • Can operate with Aidoo Pro and the Airzone Cloud app (Android / iOS).

Indoor Air Quality (IAQ) Wi-Fi AirQ Sensor

Device for real-time air quality monitoring and controlled mechanical ventilation based on detected levels. Regulates ventilation when CO2 and TVOC levels are outside the limits defined as “Good.” Wireless Wi-Fi connection. Finished in steel and glass.

Functionalities:

  • Air quality status indicator: Good (green), Medium (yellow), and Low (red). Limits can be configured.
  • Readings of relative humidity, CO2, PM 2.5 and 10, and TVOC in the zone. The weight of each variable can be configured.
  • Management of controlled mechanical ventilation through 0-10V signal or remote on/off.
  • Management of a motorized damper for ventilation.
  • Control and monitoring from Airzone Cloud App (Android / iOS).
  • Integration with Modbus RTU.


Specification
  • The AirQ Indoor Air Quality Sensor is part of the Flexa 25 and Easyzone 25 systems. However, the Indoor Air Quality (IAQ) Wi-Fi AirQ Sensor is intended for installations that require air quality monitoring in a specific area or direct control of a heat recovery unit through the device.

Technical specification
  • Unique ref.airq-indoor-air-quality-sensor-iaq
  • Product familyAZControl
  • Product groupAirzone Control
  • TypeObject (single object)
  • Date of publishing2025-12-18
  • Edition number1
  • Height (mm)92
  • Width (mm)92
  • Depth (mm)30
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.24
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationController
  • ETIM CodeEC010952
  • ETIM NameRoom air quality sensor
  • Uniclass 2015 CodePr_75_50_76_02
  • Uniclass 2015 DescriptionAir quality sensors
  • CSI MasterFormat 2014 Code23 09 00
  • CSI MasterFormat 2014 TitleInstrumentation and Control for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit