Publish your products
Motorized plenum Fujitsu low profile 5 dampers
Airzone

Motorized plenum Fujitsu low profile 5 dampers

Airzone motorized plenum with collar that mechanically adapts to the main ducted AC units.

Airzone motorized plenum includes:

● Main control board that controls the system through wired and wireless devices.

● Webserver Airzone Cloud Wi-Fi.

● Communication gateway (for more information, see the technical datasheet of the gateway).

● Wi-Fi electricity consumption measurement pack Airzone.

● Round dampers of 200/150 mm in diameter.

● Manual airflow control system.

● Controlled mechanical ventilation (CMV) input of 150 mm in diameter.

● Air purification system through ionization.

● Air quality meter AirQ Sensor; with bus cable (15m).

● Depending on the motorized plenum (nº of dampers and settings) and the controlled indoor unit, the sound pressure may vary to ±3 dB(A) and the pressure drop may vary from 5 to 15 Pa.

Specification
  • Easyzone-motorized plenum is the perfect solution to optimize the performance of installations with VRF or Inverter units. This solution consists of a plug&play system that transforms ducted AC units into highly-efficient zoning systems. Main features: • Independent temperatures • Easy to install • Energy efficiency optimization • Maximum modularity • Economic savings • Possibility of remote control It is factory-wired to avoid any wiring errors.
Technical specification
  • Unique ref.Easyzone_AZEZ6FUJSL_5
  • Product familyEasyzone
  • Product groupMotorized plenum
  • TypeObject (single object)
  • Date of publishing2017-03-30
  • Edition number1
  • Height (mm)210
  • Width (mm)1140
  • Depth (mm)444
Related
  • Material mainGalvanized steel
  • Material secondarySheet metal
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationDistribution Control Element
  • ETIM CodeEC011777
  • ETIM NamePlenum for airconditioning unit
  • UNSPSC nameDucts
  • UNSPSC code401419
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia North America South America Africa
Åland Islands
Afghanistan
Anguilla
Argentina
Egypt
Albania
Bahrain
Antigua and Barbuda
Bolivia
Morocco
Andorra
Iran
Aruba
Brazil
Austria
Iraq
Barbados
Chile
Belarus
Israel
Belize
Colombia
Belgium
Jordan
Bermuda
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
French Guiana
Croatia
Oman
Caribbean Netherlands
Guyana
Cyprus
Palestine
Cayman Islands
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Peru
Denmark
Saudi Arabia
Costa Rica
Suriname
Estonia
Syria
Cuba
Uruguay
Faroe Islands
Türkiye
Curaçao
Venezuela
Finland
United Arab Emirates
Dominica
France
Yemen
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit