Publish your products
Armchair COMFY with legs
Armchair COMFY with legs
Armchair COMFY with legs
Armchair COMFY with legs
Armchair COMFY with legs
Armchair COMFY with legs
Armchair COMFY with legs

    Armchair COMFY with legs

    • Practical armchair
    • Comfortable seat
    • Modern and durable upholstery

      Stylish and inviting armchair that is extra comfortable for longer periods of use. Comfy is a modern piece of furniture that is ideal for lounges, conference rooms or as a visitor's chair. The seat height is slightly higher and it has comfortable, integrated armrests.
    Specification
      • Seat height:460 mm
      • Seat depth:460 mm
      • Seat width:550 mm
      • Width:600 mm
      • Depth:600 mm
      • Total height:780 mm
      • Material:Wool fabric
      • Durability:100000 Md
      • Base:Leg frame
      • Weight:30 kg
      • Testing:EN 16139
    Technical specification
    • Unique ref.Armchair-COMFY-legs
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    • Height (mm)780
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products