Publish your products
Cabinet QBUS, 1 shelf, base frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, base frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, base frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, base frame, handle, 868x400x420 mm

    Cabinet QBUS, 1 shelf, base frame, handle, 868x400x420 mm

    • Versatile with adjustable shelves
    • Space-saving with concealed storage
    • Part of the QBUS range

      Modern cabinet with a single door in AJ Products’ proprietary design. Combine it with other units within the QBUS range for a uniform storage solution. The bookcase is suitable for offices, conference rooms or lobbies.
    Specification
    • The adaptable QBUS storage range that makes it easy to organise the workplace!
      This practical cabinet is perfect for storing everything, from books and binders to office supplies or other items you want to keep concealed and within easy reach.

      The cabinet suits many locations and, due to its stylish design, it is suitable for lobbies, offices or conference rooms
      It is made of laminate, a durable and easy-care material. The laminate is available in several colours. The cabinet comes comes with a base frame and handles.

      The handle has a neat and easy-grip design which is easy to use, regardless of how you mount it, vertically or horizontally. It can be mounted in any position, vertically or horizontally.
      The handle is made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

      Need to enhance your storage? Furniture within the QBUS range is custom-made to fit together and, thanks to the modular concept, you can easily add to your storage as required. All for an efficient work day!

    Technical specification
    • Unique ref.Cabinet-QBUS-1-shelf-base-frame-handle-868x400x420-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)868
    • Width (mm)400
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Material secondaryWood
    • Weight Net (Kg)20.28
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City