Publish your products
Ceiling light MAGNUM

Ceiling light MAGNUM

2.6 out of 5 stars2.6(5 reviews)
  • Industrial design
  • Metal shade
  • Suits various environments

    A stylish ceiling light with a metal shade in a modern interpretation of industrial design. It suits company canteens as well as cafés and is a unique statement piece either alone or in a row.Our MAGNUM ceiling lamp is a robust pendant light with a design that evokes a sense of industry. Inspired by old machinery and engine parts, it manages to have both a raw and stylish design. The shade is metal and, due to its weight, the light fitting hangs steadily without swaying when there is movement in the air.

    Hang it by itself or in a neat row above a long table, this ceiling light looks good in a variety of environments.
    According to a new EU standard, ceiling luminaires/ceiling lamps are now sold without plug connections. (Plug connections can be purchased separately)
Specification
    • Height:273 mm
    • Diameter:380 mm
    • Max. wattage:60 W
    • Cord length:1500 mm
    • Colour:Black
    • Material:Metal
    • Metal skirt:E27
    • Light bulb included:No
    • Weight:2 kg
Technical specification
  • Unique ref.Ceiling-light-MAGNUM
  • Product familyOffice and conference
  • Product groupLightning
  • TypeObject (single object)
  • Date of publishing2023-04-28
  • Edition number1
  • Height (mm)273
  • Width (mm)380
Related
  • Material mainSheet metal
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit