Publish your products
Chicago
Archived

Chicago

  • Soft and comfortable
  • Stackable
  • Carrying handle on the back

Stylish, stackable banquet chair with a wide seat. Ideal for events and dinners of any type. The seat and backrest have thick, firm padding to provide good comfort. Available in synthetic leather or fabric.

Specification
  • Seat height:460 mm

    Seat depth:400 mm

    Seat width:445 mm

    Total height:930 mm

    Seat material:Synthetic leather

    Stand material:Steel

    Stackable:Yes

    Load capacity:150 kg

    Weight:6,28 kg

Technical specification
  • Unique ref.Chicago-Stacking-Chair
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2021-08-09
  • Edition number1
  • Height (mm)930
  • Width (mm)445
  • Depth (mm)400
Related
  • Material mainSteel
  • Material secondaryLeather
  • Weight Net (Kg)6.28
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit