Publish your products
Children's chair Dante 500mm

Children's chair Dante 500mm

  • Stackable
  • Adjustable footrest
  • Seat with rounded front

Stackable tall children's chair with a high seat height. Fitted with an adjustable footrest.

Specification
  • Seat height:500 mm

    Seat depth:280 mm

    Seat width:305 mm

    Height:740 mm

    Width:440 mm

    Depth:490 mm

    Colour:Birch

    Material:Laminate

    Stand colour:Birch

    Stand material:Wood

    Stackable:Yes

    Weight:3,9 kg

Technical specification
  • Unique ref.Childrens-chair-Dante-500mm
  • Product familySchool & Education
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2021-08-17
  • Edition number1
  • Height (mm)740
  • Width (mm)280
  • Depth (mm)305
Related
  • Material mainWood
  • Weight Net (Kg)3.9
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit