Publish your products
Conference chair OTTAWA Spider legs
Conference chair OTTAWA Spider legs

    Conference chair OTTAWA Spider legs

    • Moulded seat and back
    • Perfect for carpeted rooms
    • Simple and elegant

      Elegant conference chair with glide feet. Perfect for carpeted rooms. It features a one-piece moulded seat and backrest with thick padding and durable upholstery. The sleek design makes the chair a stylish addition to any conference room.
    Specification
      • Seat height: 465 mm
      • Seat depth: 380 mm
      • Seat width: 410 mm
      • Colour: Silver grey
      • Durability: 90000 Md
      • Seat material: Fabric
      • Stand colour: Grey
      • Stand material: Steel
      • Armrests: No
      • Legs: Spider base
      • Stackable: No
      • Load capacity: 100 kg
      • Weight: 6 kg
      • Assembly: Delivered unassembled
      • Testing: EN 16139:2013
    Technical specification
    • Unique ref.Conference-chair-OTTAWA-Spider-legs
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2022-10-24
    • Edition number1
    • Height (mm)910
    • Width (mm)440
    • Depth (mm)400
    Related
    • Material mainFabric
    • Material secondarySteel
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit