Publish your products
Conference chair WHISTLER With armrests
Conference chair WHISTLER With armrests
    Archived

    Conference chair WHISTLER With armrests

    • Stackable
    • Upholstered seat
    • Trendy design

      Modern chair with armrests in a trendy design that works in many different settings. The seat and backrest are made in one piece; the seat features soft padding covered in fabric and is slightly rounded at the front for extra comfort. The chair is stackable, which facilitates storage.
    Specification
      • Seat height:440 mm
      • Seat depth:430 mm
      • Seat width:410 mm
      • Colour:White/grey
      • Seat material:Fabric
      • Stand colour:Chrome
      • Stand material:Steel
      • Armrests:Yes
      • Stackable:Yes
      • Load capacity:110 kg
      • Weight:7.3 kg
      • Assembly:Assembled
    Technical specification
    • Unique ref.Conference-chair-WHISTLER-With-armrests
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2022-10-24
    • Edition number1
    • Height (mm)910
    • Width (mm)440
    • Depth (mm)420
    Related
    • Material mainWood
    • Weight Net (Kg)6.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit