Publish your products
Desk MODULUS 1400x800 adjustable legs
Desk MODULUS 1400x800 adjustable legs
    Archived

    Desk MODULUS 1400x800 adjustable legs

    • Electrically height-adjustable
    • With anti-collision mechanism
    • Good height adjustment range

    Electric sit-stand desk with a rectangular top. T-frame with anti-collision mechanism that helps prevent crush injuries. Long stroke length (650 mm) for extra flexibility.

    Specification
    • Length:1400 mm

      Width:800 mm

      Thickness table surface:25 mm

      Minimum height:640 mm

      Maximum height:1290 mm

      Table surface:Rectangular

      Stand:Electrically adjustable

      Table surface material:Laminate

      Stand material:Steel

      Load capacity:120 kg

      Lift per pump:650 mm

      Lift speed:40 mm/sec

      Number of motors:2

      Weight:50 kg

    Technical specification
    • Unique ref.Desk-MODULUS-1400x800-Adjustable-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Width (mm)800
    • Depth (mm)1400
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit