Publish your products
Desk MODULUS 1400x800, fixed legs, 4 legs
Desk MODULUS 1400x800, fixed legs, 4 legs
    Archived

    Desk MODULUS 1400x800, fixed legs, 4 legs

    • Durable laminate
    • Straight top
    • Can be fitted with wheels

    Classic desk with straight desktop and traditional 4-leg design. The desk is part of our Modulus range so can be complemented with matching storage, brass feet or castor wheels for easy movement.

    Specification
    • Length:1400 mm

      Height:740 mm

      Width:800 mm

      Approvals:EN 527-1, EN 527-2, EN 527-3

      Thickness table surface:25 mm

      Table surface:Rectangular

      Stand:4-leg frame

      Table surface colour:Multiple colours

      Table surface material:Laminate

      Material specification:Multiple materials

      Stand material:Steel

      Weight:29.9 kg

    Technical specification
    • Unique ref.Desk-MODULUS-1400x800-Fixed-legs-4-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Height (mm)740
    • Width (mm)800
    • Depth (mm)1400
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)29.9
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit