Publish your products
Desk MODULUS 800x600 side table fixed legs
Desk MODULUS 800x600 side table fixed legs
    Archived

    Desk MODULUS 800x600 side table fixed legs

    • Sturdy
    • Durable laminate
    • Versatile

    Versatile side desk from the Modulus range that can be used for extra storage or to extend the desk top space. It is multi purpose and can be used in many environments. The table has a durable and scratch-resistant table top that is easy to clean.

    Specification
    • Length:800 mm

      Height:740 mm

      Width:600 mm

      Thickness table surface:25 mm

      Table surface:Rectangular

      Stand:4-leg frame

      Table surface colour:Multiple colours

      Table surface material:Laminate

      Material specification:Multiple materials

      Stand material:Steel

      Weight:15,45 kg

    Technical specification
    • Unique ref.Desk-MODULUS-800x600-Side-table-Fixed-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Height (mm)740
    • Width (mm)800
    • Depth (mm)600
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)15.45
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit