Publish your products
Desk high pedestal FLEXUS 720x400x600mm

Desk high pedestal FLEXUS 720x400x600mm

  • Laminated all around
  • With file holder
  • Extends your desk

    Compact drawer unit providing practical storage, with lockable drawers, a file holder in the bottom drawer, grey aluminium handles and central lock.
Specification
    • Height:720 mm
    • Width:400 mm
    • Depth:800 mm
    • Colour:Beech
    • Material:Laminate
    • Material specification:Kronospan - 8902 Beech
    • Number of drawers:4
    • Lockable:With lock
    • Weight:42 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Desk-high-pedestal-FLEXUS-720x400x600mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Height (mm)720
  • Width (mm)400
  • Depth (mm)800
Related
  • Material mainWood
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_25
  • Uniclass 2015 DescriptionDrawer units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit