Publish your products
Storage cabinet SUPPLY [All configurations]
Storage cabinet SUPPLY [All configurations]
Storage cabinet SUPPLY [All configurations]
Storage cabinet SUPPLY [All configurations]

    Storage cabinet SUPPLY [All configurations]

    • Lockable handle
    • Extra large
    • 4 adjustable shelves

      Extra large, sturdy storage cabinet. The cabinet is supplied with adjustable shelves, adjustable feet, a rotatable handle and a 3-point lock with two keys
    Specification
      • Height: 1900 mm
      • Width: 1020 mm
      • Depth: 500 mm
      • Depth, internal: 440 mm
      • Shelf interval: 30 mm
      • Material: Sheet steel
      • Number of shelf: 4
      • Lock type: Key lock
      • Shelf load capacity: 70 kg
      • Sheet steel thickness door: 0.8 mm
      • Sheet steel thickness body: 0.7 mm
      • Weight: 87.96 kg
      • Assembly: Assembled
    Technical specification
    • Unique ref.Extra-deep-storage-cabinet-SUPPLY-1900x1020x500mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-21
    • Edition number1
    • Height (mm)1900
    • Width (mm)1020
    • Depth (mm)500
    Related
    • Material mainSteel
    • Weight Net (Kg)87.96
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City