Publish your products
Extra deep storage cabinet SUPPLY 1900x1020x635mm
Extra deep storage cabinet SUPPLY 1900x1020x635mm
Extra deep storage cabinet SUPPLY 1900x1020x635mm
    Archived

    Extra deep storage cabinet SUPPLY 1900x1020x635mm

    • Lockable handle
    • Extra large
    • 4 adjustable shelves

      Extra large, sturdy storage cabinet. The cabinet is supplied with adjustable shelves, adjustable feet, a rotatable handle and a 3-point lock with two keys
    Specification
      • Height: 1900 mm
      • Width: 1020 mm
      • Depth: 635 mm
      • Depth, internal: 575mm
      • Shelf interval: 30 mm
      • Material: Sheet steel
      • Number of shelf: 4
      • Lock type: Key lock
      • Shelf load capacity: 70 kg
      • Sheet steel thickness door: 0.8 mm
      • Sheet steel thickness body: 0.7 mm
      • Weight: 105.96 kg
      • Assembly: Assembled
    Technical specification
    • Unique ref.Extra-deep-storage-cabinet-SUPPLY-1900x1020x635mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-21
    • Edition number1
    • Height (mm)1900
    • Width (mm)1020
    • Depth (mm)635
    Related
    • Material mainSteel
    • Weight Net (Kg)105.96
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit