Publish your products
Floor screen ZONE 1360x800x40mm

Floor screen ZONE 1360x800x40mm

  • Effective noise absorption
  • Complete incl. stand
  • Sleek and stylish design

Sound absorbent and stylish floor screen created by the in-house design team at AJ Products. The screen significantly improves the sound environment and provides privacy, making it perfect for offices. A wheel set can be purchased separately for a mobile and easy-to-move screening solution.

Specification
  • Height:1360mm

    Width:800mm

    Total height:1405mm

    Thickness:40mm

    Composition:100% Polyester

    Cover material:Fabric

    Padding material:Rock wool

    Weight:14.5kg

    Testing:ISO 354, EN1023-1, EN1023-2, EN1023-3

    Warranty:7 years

Technical specification
  • Unique ref.Floor-screen-ZONE-1360x800x40mm
  • Product familyDesk
  • Product groupAcoustics
  • TypeObject (single object)
  • Date of publishing2021-10-08
  • Edition number1
  • Height (mm)1360
  • Width (mm)800
  • Depth (mm)40
Related
  • Material mainPolyester
  • Material secondaryFabric
  • Weight Net (Kg)14.5
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • Uniclass 2015 CodeAc_15_55_04
  • Uniclass 2015 DescriptionAcoustics and noise transfer surveying

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit