Publish your products
Medicine cabinet CURE 455x400x300mm
Medicine cabinet CURE 455x400x300mm

    Medicine cabinet CURE 455x400x300mm

    • Burglary-delaying
    • Adjustable shelf
    • Pull-out work surface

      Burglary-delaying medicine cabinet with an adjustable shelf and a pull-out work surface. Suppied with a key lock or electronic code lock. A small valuables compartment is available as an accessory
    Specification
      • Height: 455 mm
      • Width: 400 mm
      • Depth: 300 mm
      • Height, internal: 360 mm
      • Width, internal: 220 mm
      • Depth, internal: 280 mm
      • Colour: White
      • Colour code: RAL 9016
      • Material: Sheet steel
      • Number of shelves: 2
      • Lock type: Key lock
      • Weight: 10 kg
      • Assembly: Assembled
    Technical specification
    • Unique ref.Medicine-cabinet-CURE-455x400x300mm
    • Product familyChanging room
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (mm)455
    • Width (mm)400
    • Depth (mm)300
    Related
    • Material mainSheet metal
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit