Publish your products
Office screen EASE 1480x1000x18mm

Office screen EASE 1480x1000x18mm

  • Effectively creates privacy
  • Suitable as room divider
  • Made of durable laminate

Great value screen wall ideal for creating privacy or acting as room dividers. Supplied with four white feet.

Specification
  • Height:1480mm

    Width:1000mm

    Thickness:18mm

    Weight:20.1kg

    Warranty:7 years

Technical specification
  • Unique ref.Office-screen-EASE-1480x1000x18mm
  • Product familyDesk
  • Product groupAcoustics
  • TypeObject (single object)
  • Date of publishing2021-10-08
  • Edition number1
  • Height (mm)1480
  • Width (mm)1000
  • Depth (mm)18
Related
  • Material mainBeech
  • Weight Net (Kg)20.1
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • Uniclass 2015 CodeAc_15_55_04
  • Uniclass 2015 DescriptionAcoustics and noise transfer surveying

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit