Publish your products
Office storage cabinet MODULUS 1200x800x400
Office storage cabinet MODULUS 1200x800x400
Office storage cabinet MODULUS 1200x800x400
    Archived

    Office storage cabinet MODULUS 1200x800x400

    • With full doors
    • Adjustable shelves
    • Hidden storage

      Storage cabinet from the MODULUS range with adjustable shelves and full doors for hidden storage. Add inserts and a base frame.
    Specification
      • Height:1200 mm
      • Width:800 mm
      • Depth:400 mm
      • Width, internal:760 mm
      • Depth, internal:358 mm
      • Material:Laminate
      • Material specification:Kronospan - 8100 SM Pearl white
      • Frame colour:White
      • Number of shelves:2
      • Lock type:Without lock
      • Shelf load capacity:25 kg
      • Weight:42.9 kg
      • Assembly:Delivered unassembled
      • Testing:EN 14073-2:2004, EN 16121:2013


    Technical specification
    • Unique ref.Office-storage-cabinet-MODULUS-1200x800x400
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-09-14
    • Edition number1
    • Height (mm)1200
    • Width (mm)800
    • Depth (mm)400
    Related
    • Material mainWood
    • Weight Net (Kg)42.9
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit