Publish your products
Personal effects locker CUBE 270x270x350mm

Personal effects locker CUBE 270x270x350mm

  • Combine as required!
  • Can be wall mounted
  • Incl. cylinder locks and keys

    Cube locker for personal storage of valuables. Can be mounted on a wall or you can add a base frame to use it as a free-standing unit. Cylinder lock and keys are included.
Specification
    • Height:270 mm
    • Width:270 mm
    • Depth:350 mm
    • Height, internal:225 mm
    • Width, internal:230 mm
    • Depth, internal:330 mm
    • Door colour:White
    • Door colour code:RAL 9003
    • Frame colour:White
    • Frame colour code:RAL 9003
    • Material:Sheet steel
    • Lock type:Cylinder lock
    • Weight:5.9 kg
    • Assembly:Assembled
    • Quality- & eco-labelling:Byggvarubedömd ID: 148356
Technical specification
  • Unique ref.Personal-effects-locker-CUBE-270x270x350mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Height (mm)270
  • Width (mm)270
  • Depth (mm)350
Related
  • Material mainSteel
  • Weight Net (Kg)5.9
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitleLockers
  • OmniClass Number23-19 13 00
  • OmniClass TitleLockers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit