Publish your products
Sofa KIM SILENCE
Sofa KIM SILENCE
Sofa KIM SILENCE
Sofa KIM SILENCE
Sofa KIM SILENCE

    Sofa KIM SILENCE

    • Noise-reducing acoustic sofa
    • High sides
    • Removable covers

      Acoustic 3-seater sofa with high sides and removable covers designed to reduce background noise. Ideal for environments where noise levels are high, such as preschools, schools or busy open-plan offices.
    Specification
      • Seat height:440 mm
      • Seat depth:510 mm
      • Width:1960 mm
      • Depth:740 mm
      • Total height:1130 mm
      • Material:Fabric
      • Composition:100% Polyester
      • Durability:75000 Md
      • Stand material:Solid wood
      • Number of seats:3
      • Washable:60°
      • Weight:35.67 kg
      • Quality- & eco-labelling:Möbelfakta
    Technical specification
    • Unique ref.Sofa-KIM-SILENCE
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    • Height (mm)1130
    • Width (mm)1960
    • Depth (mm)740
    Related
    • Material mainFabric
    • Weight Net (Kg)35.67
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit