Publish your products
Standing desk FLEXUS 1800x800mm

Standing desk FLEXUS 1800x800mm

  • Electrically height adjustable
  • Straight desktop
  • Work height: 700-1170 mm

    High-quality, sit-stand desk that is electrically height-adjustable and features cable ports, T-frame without cross brace, rectangular legs and flat adjustable feet. Driven by a powerful single motor.
Specification
    • Length:1800 mm
    • Width:800 mm
    • Thickness table surface:22 mm
    • Minimum height:700 mm
    • Maximum height:1170 mm
    • Table surface:Rectangular
    • Stand:Electrically adjustable
    • Table surface colour:White
    • Table surface material:Laminate
    • Material specification:Kronospan - 8685 M Snow white
    • Stand colour:Silver
    • Stand colour code:RAL 9006
    • Stand material:Steel
    • Load capacity:100 kg
    • Lift speed:25 mm/sec
    • Weight:52.1 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Standing-desk-FLEXUS-1800x800mm
  • Product familyOffice and conference
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Width (mm)1800
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)52.1
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_59
  • Uniclass 2015 DescriptionOffice desks
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit