Publish your products
Wooden bench CHAT 1400mm
Wooden bench CHAT 1400mm

    Wooden bench CHAT 1400mm

    • Very comfortable indoor bench
    • Can be bolted to the floor
    • Sturdy design

      Sturdy, stylish bench with a slatted seat and a metal frame. Designed for indoor use. Ideal for open spaces and other places where a lot of people circulate. Can be bolted to the floor if required.
    Specification
      • Seat height:440 mm
      • Seat depth:358 mm
      • Seat width:1280 mm
      • Length:1400 mm
      • Height:835 mm
      • Depth:542 mm
      • Colour:Oak
      • Material:Wood
      • Stand colour:Anthracite
      • Stand colour code:RAL 7021
      • Stand material:Steel
      • Number of seats:2
      • Weight:38.8 kg
    Technical specification
    • Unique ref.Wooden-bench-CHAT-1400mm
    • Product familySchool & Education
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)835
    • Width (mm)1400
    • Depth (mm)542
    Related
    • Material mainWood
    • Material secondaryMetal
    • Weight Net (Kg)38.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit