Publish your products
Workbench PROOF 2000x750mm stainless steel

Workbench PROOF 2000x750mm stainless steel

  • Made of stainless steel
  • Easy to clean
  • Fully welded

    Workbench made entirely of stainless steel. The bench is very easy to clean and is ideal for environments where high standards of hygiene are required, for example commercial kitchens, canteens and other areas where food is handled. The height of the workbench can be adjusted manually.


Specification
    • Length:2000 mm
    • Width:700 mm
    • Thickness table surface:37 mm
    • Minimum height:820 mm
    • Maximum height:1050 mm
    • Table surface:Rectangular
    • Stand:Manually adjustable
    • Table surface material:Stainless steel, EN 1.4509
    • Stand material:Stainless steel, EN 1.4509
    • Load capacity:400 kg
    • Weight:38 kg
Technical specification
  • Unique ref.Workbench-PROOF-2000x750mm-stainless-steel
  • Product familyChanging room
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2023-08-29
  • Edition number1
  • Height (mm)820
  • Width (mm)700
  • Depth (mm)2000
Related
  • Material mainStainless steel
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit