Publish your products
Desk SONITUS 1200x720x700mm

Desk SONITUS 1200x720x700mm

  • Hard-wearing, high-pressure laminate
  • EN1729 certified.
  • Sound-dampening membrane

    Rectangular table with a hardwearing top with a sound-dampening membrane. Powder-coated tubular frame. Tested and certified according to EN1729.
Specification
    • Length: 1200 mm
    • Height: 720 mm
    • Width: 700 mm
    • Thickness table surface: 25 mm
    • Table surface: Rectangular
    • Stand: Fixed legs
    • Table surface material: High-pressure laminate
    • Stand material: Tubular steel
    • Sound absorbing: Yes
    • Weight: 21.57 kg
    • Testing: EN 15372:2016, EN 527, EN 1729
Technical specification
  • Unique ref.Desk-SONITUS-1200x720x700mm
  • Product familyDesk
  • Product groupOffice Desk
  • TypeObject (single object)
  • Date of publishing2022-07-07
  • Edition number1
  • Height (mm)720
  • Width (mm)700
  • Depth (mm)1200
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)21.57
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit