Publish your products
Marlow
Marlow
Marlow

    Marlow

    4.8 out of 5 stars4.8(10 reviews)
    • Back and seat move in sync
    • Back lockable in 5 positions
    • Airy, comfortable mesh back

    Comfortable and affordable office chair with a mesh back for improved air flow. The chair had an ergonomic synchronous mechanism and the backrest can be locked in five different prositions and adjusted in height

    Specification
    • Seat height:475-610 mm

      Seat depth:470 mm

      Seat width:450 mm

      Approvals:EN 1728:2012+AC:2013, EN 1022, EN 1335-1, EN 1335-2, EN 1335-3

      Colour:BlackMaterial:Fabric

      Composition:100% Polyester

      Durability:100000 Md

      Backrest colour:Black

      Mechanism:Synchronous

      Recommended seat time:8 h

      Load capacity:110 kg

      Wheel type:Easy-roll castors

      Star base:Black plastic

      Weight:14 kg


    Technical specification
    • Unique ref.Marlow-Office-chair
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)1100
    • Width (mm)450
    • Depth (mm)470
    Related
    • Material mainFabric
    • Material secondaryPlastic
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit