Publish your products
Classroom chair YNGVE 500mm
Classroom chair YNGVE 500mm
Classroom chair YNGVE 500mm

    Classroom chair YNGVE 500mm

    • Complies with EN1729
    • Suitable for students between 1.33 and 1.76 m in height
    • Comfortable contoured seat

    Versatile, comfortable school chair with a contoured seat and a rounded backrest with a bag hanger. The unique design makes it possible to sit on the chair in four different ways. Available with legs or a skid base in several heights and colours. A footrest that can be adjusted to two heights is included.

    Specification
    • Seat height:500 mm

      Seat depth:370 mm

      Seat width:360 mm

      Width:452 mm

      Depth:545 mm

      Total height:885 mm

      material:HPL

      Stand material:Steel

      Stackable:Yes

      Weight:8,4 kg

      Approvals:EN 1729

    Technical specification
    • Unique ref.school-chair-yngve-500mm
    • Product familySchool & Education
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2021-08-23
    • Edition number1
    • Height (mm)885
    • Width (mm)485
    • Depth (mm)370
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)8.4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit