Publish your products
Storyboard EcoSUND®
Storyboard EcoSUND®
    Archived

    Storyboard EcoSUND®

    The bulletin board for your documents. Attach documents with pins or magnets. All absorbents are 50 mm thick for good sound absorption and are made from our unique core material EcoSUND.
    Specification
    • Specification text

      Sound absorbing notice board with integrated magnetic metal rail for wall mounting. Core material EcoSUND. Pinnable.

      Total thickness: 50 mm. Measurements: W. 1600 H. 1200. For customized measurements, contact Götessons.

      Dressed in both sides with: Hush (only alternative), colour xx. Frame available in white and black. Ordered separately.

       

      Certificate (valid 2019-06-03):

      ISO 354 Absorption, SS 25269 and Absorption factor: alfa 0,90-0,95

      Fire class B-s1:d0

    Technical specification
    • Unique ref.storyboard
    • Product familyFurniture
    • Product groupWall and Ceiling Acoustics
    • TypeObject (single object)
    • Date of publishing2020-01-16
    • Edition number1
    • Height (mm)1200
    • Width (mm)1600
    Related
    • Material mainPolyester
    • Material secondaryPolyester
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS